IESNA:LM-63-2002
[TEST]P941860
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35493
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3237.7 3217.4 3175 3138.1 3128.8 3132.5 3143.6 3163.9 3182.3 3187.9
3189.7 3217.4 3274.6 3368.7 3525.5 3746.8 4016.2 4340.9 4756 5250.4
5811.2 6497.5 7329.5 8275.9 9294.3 10388.2 11437.9 11926.8 11211 8663.3
4713.5 1330.1 407.7 241.7 138.4 57.2 0
3237.7 3226.6 3182.3 3145.4 3136.2 3138.1 3149.1 3169.4 3186 3191.6
3195.2 3224.8 3280.1 3379.7 3532.8 3756.1 4029.1 4355.6 4781.8 5276.2
5855.5 6562.1 7427.3 8353.4 9390.2 10511.8 11539.4 11982.2 11098.5 8469.6
4494 1247.1 394.8 221.4 129.1 51.7 0
3237.7 3222.9 3180.5 3141.7 3125.1 3127 3132.5 3143.6 3151 3158.3
3169.4 3200.8 3259.8 3353.9 3508.9 3713.6 3975.6 4285.5 4685.9 5174.7
5785.4 6549.1 7445.7 8441.9 9475 10570.9 11605.8 12144.5 11489.6 9148.5
5431.2 2003.5 535 265.7 156.8 60.9 0
3237.7 3215.5 3175 3132.5 3110.4 3104.8 3108.5 3110.4 3110.4 3123.3
3141.7 3176.8 3235.8 3328.1 3460.9 3656.5 3916.6 4233.9 4634.2 5121.2
5781.7 6571.3 7578.6 8713.1 9875.4 11015.5 12079.9 12681.4 12349.3 10618.8
7290.8 3527.3 1062.6 387.4 188.2 59 0
3237.7 3215.5 3176.8 3132.5 3104.8 3099.3 3103 3103 3103 3117.8
3151 3182.3 3232.1 3311.5 3431.4 3612.2 3874.1 4200.7 4602.9 5115.7
5792.8 6694.9 7859 9237.1 10653.9 11923.1 12947 13596.4 13673.9 12788.4
10198.2 6134.1 2604.9 664.1 223.2 51.7 0
3237.7 3210 3171.3 3127 3097.5 3091.9 3097.5 3104.8 3104.8 3119.6
3154.7 3180.5 3219.2 3304.1 3431.4 3612.2 3866.8 4200.7 4610.2 5150.8
5857.3 6827.7 8130.2 9718.6 11330.9 12731.2 13756.9 14520.7 14989.2 14690.4
12733 8940 4281.8 1344.9 285.9 66.4 0
3237.7 3215.5 3175 3128.8 3099.3 3091.9 3095.6 3103 3103 3117.8
3151 3186 3235.8 3317 3442.5 3626.9 3885.2 4209.9 4615.8 5128.6
5805.7 6709.6 7879.3 9237.1 10639.1 11936 13006 13751.4 13851 12876.9
10432.5 6370.2 2503.4 645.7 186.3 49.8 0
3237.7 3219.2 3180.5 3134.4 3104.8 3097.5 3103 3108.5 3114.1 3128.8
3152.8 3191.6 3254.3 3348.4 3483 3669.4 3933.2 4254.2 4654.5 5156.3
5820.4 6658 7670.8 8775.9 9906.7 11048.7 12131.6 12738.5 12323.5 10701.9
7499.2 3604.8 1075.5 404 191.9 59 0
3237.7 3224.8 3184.2 3139.9 3115.9 3112.2 3119.6 3134.4 3147.3 3160.2
3176.8 3210 3274.6 3376 3527.3 3735.8 3995.9 4311.4 4706.2 5184
5789.1 6539.9 7419.9 8381.1 9384.6 10469.4 11535.7 12072.6 11508 9571
6047.4 2376.1 680.7 324.7 173.4 70.1 0
3237.7 3228.5 3186 3141.7 3121.5 3119.6 3132.5 3158.3 3180.5 3193.4
3206.3 3239.5 3300.4 3403.7 3562.4 3785.6 4058.6 4388.8 4794.7 5285.4
5853.6 6560.2 7373.8 8287 9257.4 10332.9 11356.8 11758.9 10998.9 8537.9
4678.5 1409.4 429.8 217.7 116.2 46.1 0
3237.7 3226.6 3186 3141.7 3121.5 3121.5 3134.4 3158.3 3182.3 3193.4
3204.5 3232.1 3294.9 3392.6 3549.5 3767.1 4038.3 4383.3 4791 5255.9
5814.9 6492 7301.8 8220.6 9146.7 10222.2 11268.2 11762.6 11120.6 8794.3
4982.9 1566.3 453.8 236.1 121.8 42.4 0
